Linear Lighting
With the increase on the brightness of LED, common 12V/24V LED Light strip or application on the light strip to be directly driven by constant current mode become very much more diversified in product applications nowadays. Besides lighting or decoration lighting, due to the increase on LED brightness, it has been gradually adopted to the commercial lighting arena. If used with the linear fixture, the entire lighting blends in the interior design and thus enhances the overall design quality of indoor lighting. In addition, the fixture is extremely slim and long as such it cannot use common LED drivers. MEAN WELL develops a linear LDC and SLD series which key feature emphasizes Linear and slim design with merely 16.8mm in height for SLD series and LDC with 22 mm in height. It especially fits for using with the linear light fixture and output wattage covers from 35w to 80W .