LED Bulb Lighting
As the traditional halogen bulbs, MR16/AR111 must be used with AC 110V or 230V to AC 12V stabilizers, there may be a problem if not switch to the use of the traditional AC 12V stabilizer. However, the new LED MR16/AR111 can be directly used with APV-08-12/APV-12-12/APV-16-12/APV-25-12 to ensure the safety and provide voltage 90-264V AC input range.