Explosion Proof Lighting
Explosion-proof light is generally used at hazardous locations of flammable vapors or gas station. In order to prevent sparks during the process of lamp turning on, LED is now gradually adopted in explosion-proof lamp. With the advantage of minimized size in product design, LED far better fits for the application of explosion-proof lamp than traditional light sources. It can integrate with MEAN WELL’s products certified by UL8750 type HL. It can be used directly in hazardous areas and simplifies design of fixtures. MEAN WELL’s current ELG(C)/HLG(C)/HVG(C) series all comply with Type HL standards, which perfectly fits for applications in terms of explosion-proof lights.