Fishing Lighting
LED fishing lighting is a relatively new market segment in product application. Conventional MHL (Metal-Halide lamp) has issues of high power consumption and radiated heat, and it is harmful to fishers working in a long time and being close to the lights. Moreover, the issue of conventional light sources having high power consumption results in a burden of fuel consumption to a power generator. MEAN WELL has complete outdoor LED drivers for the application in fishing lights, including HVG(C) series with high voltage input to be used with a 380V power generator and HLG(C) series to operate in 220V input voltage. Complete safety and water-proof reports are available upon request.