Intelligent Lighting(IOT)

One major market trend in LED industrial lighting is how to make LED luminaires intelligent. MEAN WELL is dedicated to designing innovative power supplies, which is why we have developed the LCM-25/40/60BLE LED driver with a Bluetooth mesh networking solution, allowing customers to control luminaires using Bluetooth Low Energy 4.0 mesh protocol. All that is required a smartphone or tablet to set up the initial settings and controls.
 
The Bluetooth low energy 4.0 mesh networking solution can be connected automatically as self-organizing with wireless mesh networking, this allows for the control of a large number of luminaires from a single point without the need for extra gateways. The Casambi Bluetooth app can even be connected to the cloud for data storage, and many CASAMBI Bluetooth control devices are ready for immediate use.