HBGC-300-DA 300 W DALI2 LED Power Supply

By: Rex Lin/Product Manager
Rex.Lin@meanwell.com

The HBGC-300 series is a newly developed LED driver for Bay light and outdoor floodlight luminaires applications with DALI 2 dimming function which can operate with intelligently dimming control to increase the luminaire’s value and functions.
Besides, the HBGC-300 still deigns with our own patented Metal housing (Patented No. CN201220314551) can operate with constant power mode design to reduce the compatible issue and reduce the output models. HBGC-300 has designed with 3 in 1/DALI 2 dimming function. Also compliant with the latest IEC61347/GB7000.1 and UL 8750 regulation. The Isolation design is requirement to apply between the output and dimming circuit.
| Model | HBGC-300-L-□ | HBGC-300-M-□ | HBGC-300-H-□ |
| Output Voltage Range | 116~232V | 58~116V | 29~58V |
| Full Power Current Range | 1300~2170 m A | 1300~2170 m A | 5200~8670 m A |

- Wide input range 90~305VAC
- Full power at 60~100% operation.(Constant Power mode)
- IP67 design for indoor and outdoor installations.
- Built-in active PFC function and efficiency up to 94.5%
- Dimming Function options : DALI 2, output adjustable via potentiometer,3 in 1 (0~10VDC, 10V PWM signal and resistance) dimming.
- Protection function: SCP/OVP/OTP.
- Surge protection: 6KV(L/N-FG)/4KV(L-N)
- Dimension (DxH) : 191.5x69 mm
- 5 years warranty