DTP-2xx Series: DALI-2 Lighting Touch Panel

Product Strategy Center/Denny Hu
huminq@meanwell.com.cn

As a global leader in standard power solutions, MEAN WELL has spent years developing LED lighting drivers and smart lighting applications. Building on its extensive lineup of DALI-2 compliant LED drivers and central control units for intelligent building systems, MEAN WELL now introduces its first line of DALI-2 touch control panels — the DTP-2xx series. This launch completes MEAN WELL's one-stop DALI-2 smart lighting ecosystem, offering a more streamlined and integrated solution for smart building LED lighting needs.

The DTP-2xx series is fully compliant with DALI-2 specifications and certified to IEC-62386-101/103/301/332 standards. It's available in 3-, 4-, and 6-button configurations, with options for both European and US standard sizes. Custom icons for touch buttons are also available upon request. Pre-orders are now available.

DALI-2 Lighting System Overview:
 


 


MEAN WELL's DALI-2 Product Lineup Overview:

Category Overview Series Name DALI-2 Certification
(DALI Alliance Link)
Controller DALI-2
Main Controller
DLC-02
(Built-in Bus Power Supply)
Link
Input Device DALI-2
Touch Panel
DTP-2xx
(New Release)
Link
Input Device DALI-2
PIR Sensor
Under Development, Coming Soon --
Control Gear DALI-2
LED Driver
XLG-DA2
XLC-DA2
XLN-DA2
LCM-DA2
PWM-DA2
……
Link
Bus Power Supply Standalone DALI
Bus Power Supply
DLP-04 Link
Gateway KNX to DALI Gateway DLC-02KN Link

 

  • Certified to DALI-2 standards
  • Compliant with IEC-62386-101/103/301/332
  • Designed for DALI-2 compliant controllers
  • Powered via the DALI bus
  • Configurable through DLC-02 software
  • Supports single tap, double tap, and long press to trigger scenes or group lighting functions
  • Adjustable backlight brightness and optional keypress sound
  • 5 years warranty


 

DTP-2XX Series