Series Search

※NEW PRODUCT

Solution> Outdoor Lighting-

XLG Series

XLG Series
Wattage :
20W~320W
Description :

Wide input range 100~305VAC (90~305VAC for XLG-20)

Constant power mode with adjustable output current (Constant current mode for XLG-20)

Built-in active PFC function and Efficiency up to 90% 

Dimming functions with 3 in 1 or DALI

Protections: Short circuit/ Over voltage/ Over temperature

Surge protection with 6KV(L/N-FG)/4KV(L-N); 4KV(L/N-FG)/2KV(L-N) for XLG-20

5 years warranty


XLG series High Performance LED Drivers Power solutions for outdoor lighting
Model
3-in-1 Dimming:
XLG-20 / XLG-25 / XLG-50 / XLG-75 / XLG-100 / XLG-150 / XLG-200 / XLG-240 / XLG-320
DALI Dimming:
XLG-50-DA2 / XLG-75-DA2 / XLG-100-DA2 / XLG-150-DA2 / XLG-200-DA2 / XLG-240-DA2 / XLG-320-DA2
Safety Certificates:
1.CUL10.CCC11.CB13.CE25.ENEC31.RCM

ERP Series

ERP Series
Wattage :
200~400
Description :
The ERP series is a constant voltage output power supply, specially designed for outdoor lighting projects or advertising light boxes. It can be used with any constant voltage 12V/24V light strip. The product adopts iron shell design to both avoid the embrittlement problem caused by long-term outdoor exposure and increase the rain-proof function design. The product is guaranteed for three years and is a very cost-effective product. 
Model
ERP-200 / ERP-350 / ERPF-400
Safety Certificates:
1.CUL6.TUV-60950-110.CCC11.CB13.CE30.EAC

ELG Series

ELG Series
Wattage :
75W~300W
Description :
The ELG series is a high cost-performance ratio outdoor waterproof IP67 LED Driver series. This product series includes CC+CV shared low voltage design 12V/24V/36V/48V/54V and high voltage output with constant current 500/700/1000/1400/2100 mA design. It includes 3-in-1/DALI dimming function and D2 smart timer dimming function, which can be used for any constant voltage LED strip lamp and constant current LED luminaires. The wattage covers from 75W/100W/150W/200W/ 240W/300W with a 5-year warranty.
Model
C.V.+C.C.:
ELG-75 / ELG-100 / ELG-150 / ELG-200 / ELG-240 / ELG-300
ELG-U:
ELG-100U / ELG-150U
Safety Certificates:
1.CUL10.CCC11.CB13.CE25.ENEC28.BIS29.KC30.EAC31.RCM

ELG-C Series

ELG-C Series
Wattage :
75W~300W
Description :
The ELG series is a high cost-performance ratio outdoor waterproof IP67 LED Driver series. This product series includes CC+CV shared low voltage design 12V/24V/36V/48V/54V and high voltage output with constant current 500/700/1000/1400/2100 mA design. It includes 3-in-1/DALI dimming function and D2 smart timer dimming function, which can be used for any constant voltage LED strip lamp and constant current LED luminaires. The wattage covers from 75W/100W/150W/200W/ 240W/300W with a 5-year warranty.
Model
C.C.:
ELG-75-C / ELG-100-C / ELG-150-C / ELG-200-C / ELG-240-C
C.P.:
ELGC-300
Safety Certificates:
1.CUL10.CCC11.CB13.CE25.ENEC28.BIS29.KC30.EAC31.RCM

HLG Series

HLG Series
Wattage :
40W~600W
Description :
HLG is a series of efficient outdoor IP67 waterproof LED driver that includes CC+CV— 12V/24V/36V/48V/54V low-voltage design and constant current output350/500/700/1050/1400/1750/2100/2800/3500 mA design. The products could be widely applied to a variety of fields. The 3in1 and DALI dimming functions enable them to use in any kinds of constant voltage LED light strip or constant current luminaires. The wattage covers 40W/60W/80W/100W/ 120W/150W/185W/240W/320W/480W and 600W. HLG series is of high reliability with 7 years warranty.
Model
C.V.+C.C.:
HLG-40H / HLG-60H / HLG-80H / HLG-100H / HLG-120H / HLG-150H / HLG-185H / HLG-240H / HLG-320H / HLG-480H / HLG-600H
Safety Certificates:
1.CUL10.CCC11.CB13.CE25.ENEC28.BIS29.KC30.EAC31.RCM

HLG-C Series

HLG-C Series
Wattage :
70W~480W
Description :
HLG is a series of efficient outdoor IP67 waterproof LED driver that includes CC+CV— 12V/24V/36V/48V/54V low-voltage design and constant current output350/500/700/1050/1400/1750/2100/2800/3500 mA design. The products could be widely applied to a variety of fields. The 3in1 and DALI dimming functions enable them to use in any kinds of constant voltage LED light strip or constant current luminaires. The wattage covers 40W/60W/80W/100W/ 120W/150W/185W/240W/320W/480W and 600W. HLG series is of high reliability with 7 years warranty.
Model
C.C.:
HLG-60H-C / HLG-80H-C / HLG-120H-C / HLG-185H-C / HLG-240H-C / HLG-320H-C / HLG-480H-C
Safety Certificates:
1.CUL10.CCC11.CB13.CE24.TUV PSE 25.ENEC28.BIS29.KC30.EAC31.RCM

LPF Series

LPF Series
Wattage :
16W~90W
Description :
LPF series are LED driver designed with CC+CV output and mainly comply with business lighting luminaires. The products were equipped with 3in1 dimming function and a part of them were also implemented with an auxiliary power output, in order to provide the applications of the cooling fan and IOT intelligent lighting control. In addition, the whole series accords with the IP67 waterproof design, which enables the products to use in humid environments. The input voltage covers 90-305V, and the wattage covers 40W/60W/90W and 120W with 5 years warranty.
Model
C.V.+C.C.:
LPF-16 / LPF-25 / LPF-40 / LPF-60 / LPF-90
C.C. (3 in 1 Dimming):
LPF-16D / LPF-25D / LPF-40D / LPF-60D / LPF-90D
Safety Certificates:
1.CUL10.CCC11.CB13.CE25.ENEC24.TUV PSE 30.EAC

NPF Series

NPF Series
Wattage :
40W~120W
Description :
NPF series are LED driver designed with CC+CV output and mainly comply with business lighting luminaires. The products were equipped with 3in1 dimming function and a part of them were also implemented with an auxiliary power output, in order to provide the applications of the cooling fan and IOT intelligent lighting control. In addition, the whole series accords with the IP67 waterproof design, which enables the products to use in humid environments. The input voltage covers 90-305V, and the wattage covers 40W/60W/90W and 120W with 5 years warranty.
Model
C.V.+C.C.:
NPF-40 / NPF-60 / NPF-90 / NPF-120 / NPF-200
C.C. (3 in 1 Dimming):
NPF-40D / NPF-60D / NPF-90D / NPF-120D
Safety Certificates:
1.CUL10.CCC11.CB13.CE25.ENEC30.EAC

PWM Series

PWM Series
Wattage :
40W~120W
Description :
PWM series is a PWM constant voltage output driver, which was mainly used with LED strip light and equipped with 3in1 and DALI dimming functions. The input voltage is 90-305V ac with the CLASS 2/II design, and the wattage covers 40W/60W/90W and 120W with 5 years warranty.
Model
C.V.:
PWM-40 / PWM-60(DA) / PWM-90(DA) / PWM-120(DA) / PWM-200
Safety Certificates:
1.CUL10.CCC11.CB13.CE25.ENEC28.BIS30.EAC

HLN Series

HLN Series
Wattage :
40W~80W
Description :
HLN series is a CC+CV designed indoor LED driver. The input voltage covers 90-305V and accords with the CLASS 2 design. Also, it was equipped with 3 in1 dimming function, and the wattage covers 40W/60W and 80W.
Model
C.V.+C.C.:
HLN-40H / HLN-60H / HLN-80H
Safety Certificates:
1.CUL6.TUV-60950-110.CCC11.CB13.CE24.TUV PSE 30.EAC

Solution> Indoor Lighting-

XLN Series

XLN Series
Wattage :
25W~60W
Description :

Constant power design with wide range current adjustable (H type)

Constant voltage output models available (12V/24V/48V)

Output current adjusted by NFC sensing

Full voltage input 110~305VAC (with PFC function)

Plastic case with double insulation and Class II/2 design

Compliant with IEEE 1789 and ErP flicker-free standards

Standby power consumption <0.5W

Minimum dimming brightness <0.1% (DALI-2 DT6)

Fully encapsulated with IP67

Compliant with emergency lighting (EL) functions

Dimming function: 3 in 1, DALI-2; KNX, IoT (Optional)

Output and dimming circuit comply with isolation design

Optional independent or built-in LED power supply

5 years warranty and >50,000 hrs lifetime


Model
XLN-25 / XLN-40 / XLN-60

XLC Series

XLC Series
Wattage :
25W~60W
Description :

Constant power design with wide range current adjustable (H type)

Constant voltage output models available (12V/24V/48V)

Full voltage input 110~305VAC (with PFC function)

Plastic case with double insulation and Class II/2 design

Compliant with IEEE 1789 and ErP flicker-free standards

Standby power consumption <0.5W

Minimum dimming brightness <0.1% (DALI-2 DT6)

Compliant with emergency lighting (EL) functions

Dimming function: 3 in 1, DALI-2; KNX, IoT (Optional)

Output and dimming circuit comply with isolation design

Optional independent or built-in LED power supply

5 years warranty and >50,000 hrs lifetime


Model
XLC-25 / XLC-40 / XLC-60

XLC-MA Series

XLC-MA Series
Wattage :
25W~60W
Description :

Matter-certified device, compliant with the Matter 1.3 specification

Based on Matter over Thread technology

Constant power design with a wide adjustable output current range (H type)

Constant voltage output models available: 12V/24V/48V

Flicker-free design, compliant with CE ErP directive

Suitable for emergency lighting (EL) applications

Minimum dimming level: 0.5% (H type) / 0.1% (constant voltage models)

Built-in antenna design for easy installation

5 years warranty


Model
XLC-25-MA / XLC-40-MA / XLC-60-MA

DLC-02

DLC-02
Wattage :
8W
Description :

Comply with IEC 62386 DALI-2, and Part 101/103/207/208/301/302/303/304

2 x channels of DALI bus, for control gear and control device using

4 x programmable relays, for electrical switch or curtains control

DLC software for system settings or remotely through internet

Built-in LCD display and control buttons to set and view settings

Built-in timer IC, commission schedule

Communication interface: RJ-45 and KNX, for connection expansion with other building automation systems

DIN-Rail mounting, compact design 8SU width (144x 90x 58.4mm)

Model
DLC-02
Safety Certificates:
13.CE35.DALI 2.0

GSV Series

GSV Series
Wattage :
30W~60W
Description :

Various DC Plug Converter available

Class II/2 power unit, no FG

Constant voltage design

Built-in active PFC function with EN61347-1 regulation

No load power consumption<0.5W

Model
GSV30 / GSV60
Safety Certificates:
13.CE19.PFC40. UKCA

PWM-IoT Series

PWM-IoT Series
Wattage :
60W~200W
Description :

Constant Voltage output with 12V/24V/48V

Flicker free design

Plastic housing and class II design without FG

Built-in active PFC function

Surge protection with 2KV(L-N)

Protections: Short circuit/Over voltage/Over temperature

Model
PWM-60-IoT / PWM-120-IoT / PWM-200-IoT
Safety Certificates:
10.CCC19.PFC30.EAC40. UKCA1.CUL11.CB13.CE28.BIS

LDC Series

LDC Series
Wattage :
35W~80W
Description :
The LDC series is an LED driver primarily for traditional office lighting and long shape luminaires. The dimension is the same as the conventional T8/T5 ballast sizes and thus can be replaced directly. The output voltage (Vf) range is 27V~56V with the low voltage double insulation (SELV) design, matching general LED strips or Zhaga specification strips. The output forward current can be adjusted via I adj function to achieve the range of  300 mA~ highest 2.1A. In addition, 0-10V/DALI and Push dim dimming functions are available, allowing users to achieve more energy-saving and high flexibility. In addition, this series provides NTC temperature compensation function, which can directly detect the condition of the lamp through the external thermistor method. Once there is an abnormal temperature rise situation, it can be automatically reduced by the thermistor to ensure the life of the LED driver and the lamp.
Model
C.P.:
LDC-55 / LDC-35 / LDC-80
Safety Certificates:
1.CUL10.CCC11.CB13.CE25.ENEC30.EAC31.RCM

SLD Series

SLD Series
Wattage :
50W~150W
Description :
The 12V/24V models are the constant voltage and current mode for any 12V/24V LED strip application in the market. As for the 56V model, it applies the constant power mode, which downsizes the model numbers. The 56V model is suitable for any LED luminaires design with output forward voltage between 30V to 56V. The built-in potentiometer design is kept for the user to flexibly adjust output driver current from minimum 700 mA to maximum 2100 mA. (CP mode full power output: 1400 mA to 2100 mA)
Model
SLD-50 / SLD-80 / SLD-150
Safety Certificates:
1.CUL10.CCC11.CB13.CE25.ENEC30.EAC31.RCM

PLD Series

PLD Series
Wattage :
16W~60W
Description :
PLD series is a type of driver that is suitable for indoor LED lighting and equipped with PFC function. The output wattage covers 16W/25W/40W and 60W. By adopting the Class2/II design, it is also able to be applied to general indoor lighting.
Model
C.C.:
PLD-16 / PLD-25 / PLD-40 / PLD-60
Safety Certificates:
1.CUL10.CCC11.CB13.CE16.FCC25.ENEC28.BIS30.EAC

PLM Series

PLM Series
Wattage :
12W~25W
Description :

110~295VAC input (180~295VAC input for E type)

Built-in active PFC function

Fully isolated plastic case with IP30 level

Class II design, without FG

Push terminal I/O

Constant current mode

No load power consumption<0.5W

Suitable for indoor LED lighting

Model
C.C.:
PLM-12 / PLM-25
Safety Certificates:
1.CUL11.CB13.CE25.ENEC30.EAC

LP Series

LP Series
Wattage :
18W~150W
Description :
LP series is the basic model of MEAN WELL’s waterproof LED driver, including the constant voltage output LPV series and the constant current output LPC series. the products are mainly applied to indoor lighting or geared with strip light. The complete input voltage range is 90~264V AC with the Class 2/II design and multi-nations safety certificated are provided. The wattage covers 18W/20W/35W/60W/100W and 150W, which covers most of the indoor lighting applications.
Model
C.V.:
LPL-18 / LPH-18 / LPV-20 / LPV-35 / LPV-60 / LPV-100 / LPVL-150 / LPV-150
C.C.:
LPLC-18 / LPHC-18 / LPC-20 / LPC-35 / LPC-60 / LPC-100 / LPC-150
Safety Certificates:
6.TUV-60950-111.CB13.CE30.EAC

PCD Series

PCD Series
Wattage :
16W~60W
Description :
PCD series is a constant current output series that equipped with Phase cut (TRIAC) dimming function and capable of matching with the traditional Phase cut (TRIAC) dimmer. Currently, PCD series was divided into 115v and 230v AC input while its wattage covers 16W/25W/40W and 60W with the Class 2/II design.
Model
C.C.:
PCD-16 / PCD-25 / PCD-40 / PCD-60
Safety Certificates:
1.CUL10.CCC11.CB13.CE25.ENEC28.BIS30.EAC

AP Series

AP Series
Wattage :
8W~35W
Description :
AP series is the basic model of MEAN WELL’s indoor LED driver, including the constant voltage output—APV series and the constant current output— APC series. The products are mainly applied to indoor lighting or geared with strip light. The complete input voltage range is 90~264V AC with the Class 2/II design and multi-nations safety certificated are provided. The wattage covers 8W/12W/16W/25W and 35W, which covers most of the indoor lighting applications.
Model
C.V.:
APV-8 / APV-12 / APV-16 / APV-25 / APV-35
C.C.:
APC-8 / APC-12 / APC-16 / APC-25 / APC-35
Safety Certificates:
1.CUL10.CCC11.CB13.CE25.ENEC28.BIS30.EAC

PLC Series

PLC Series
Wattage :
30W~96W
Description :
PLC series were designed with constant current; the PLC series adopts terminal type output and the PLN series adopts wire output. In order to provide customers with different indoor lighting applications, the input voltage covers 90-264V accords with the CLASS 2/II design, and the wattage covers 30W/45W/60W and 100W.
Model
C.C.:
PLC-30 / PLC-45 / PLC-60
C.V.+C.C.:
PLC-100
Safety Certificates:
1.CUL6.TUV-60950-110.CCC11.CB13.CE24.TUV PSE 30.EAC

LCM- IoT Series

LCM- IoT  Series
Wattage :
25W~60W
Description :
Working in cooperation with the European company CASAMBI from Finland, Tuya from China and Silvair from Poland , MEAN WELL has integrated the Bluetooth mesh module with our LCM series.  Conveniently, several functions, such as grouping, scenario, and timer schedule can be set through APP. In addition, users can use third-party compatible devices such as wall- switch or light sensor devices to build up their own intelligent lighting control system.
  
Model
LCM-25-IoT / LCM-40-IoT / LCM-60-IoT
Safety Certificates:
1.CUL10.CCC11.CB13.CE30.EAC

PLN Series

PLN Series
Wattage :
20W~96W
Description :
PLN series were designed with constant current. PLN series adopts wire output. In order to provide customers with different indoor lighting applications, the input voltage covers 90-264V accords with the CLASS 2/II design, and the wattage covers 30W/45W/60W and 100W.
Model
C.C.:
PLN-20 / PLN-30 / PLN-45 / PLN-60
C.V.+C.C.:
PLN-100
Safety Certificates:
1.CUL6.TUV-60950-110.CCC11.CB13.CE24.TUV PSE 30.EAC

LCM Series

LCM Series
Wattage :
25W~60W
Description :
LCM series is a terminal type constant current output LED driver and provides with 3in1 and DALI dimming functions. In addition, the output current could be adjusted through the DIP SWITCH, making it more convenient to gear with a variety of driver currents, reducing the storage amount, and diminishing the problem while matching. Currently, the input voltage of the LCM series is 180-277V or 90~132V, covering 25W/40W and 60W. Furthermore, LCM-40EO/60E series can offer wireless dimming function. With EnOcean, on-wall switch and an extra 12V output auxiliary power are offered, IOT intelligent lighting control can be achieved. In addition, LCM-40TW is a series for DALI device type 6 (DT6) and device type 8 (DT8).
Model
3 in 1 Dimming:
LCM-25 / LCM-40(EO) / LCM-60(EO)
DALI Dimming:
LCM-25DA / LCM-40DA / LCM-40TW / LCM-60DA
Safety Certificates:
1.CUL10.CCC11.CB13.CE25.ENEC28.BIS30.EAC

LCM-U Series

LCM-U Series
Wattage :
40W~60W
Description :
LCM series is a terminal type constant current output LED driver and provides with 3in1 and DALI dimming functions. In addition, the output current could be adjusted through the DIP SWITCH, making it more convenient to gear with a variety of driver currents, reducing the storage amount, and diminishing the problem while matching. Currently, the input voltage of the LCM series is 180-277V or 90~132V, covering 25W/40W and 60W. Furthermore, LCM-40EO/60E series can offer wireless dimming function. With EnOcean, on-wall switch and an extra 12V output auxiliary power are offered, IOT intelligent lighting control can be achieved.
Model
3 in 1 Dimming:
LCM-40U(EO) / LCM-60U(EO)
DALI Dimming:
LCM-40UDA / LCM-60UDA
Safety Certificates:
1.CUL16.FCC30.EAC

PLP Series

PLP Series
Wattage :
30W~60W
Description :
This series of products is PCB design, providing customers with built-in design choice. However, this type of products is not suitable for bare usage due to no external housing design. This type of products provides constant voltage output IDPV series and constant current output IDPC/PLP/HLP series and circular shape HBG series. Except for PLP series, the others are equipped with 0~10V and DALI dimming functions. The input design are 90-295V or 90-305V with the Class II/2 design. The wattage covers 25W/ 30W/45W/65W/80W/100W/160W/240W. While designing, a close attention to the luminaire ambient temperature is required to avoid the luminaire lifespan issue because of exceeding the range of ambient temperature of the power board.
Model
C.C.:
PLP-30 / PLP-45 / PLP-60
Safety Certificates:
1.CUL10.CCC11.CB13.CE25.ENEC30.EAC

HLP Series

HLP Series
Wattage :
60W~80W
Description :
This series of products is PCB design, providing customers with built-in design choice. However, this type of products is not suitable for bare usage due to no external housing design. This type of products provides constant voltage output IDPV series and constant current output PLP/HLP series and circular shape HBG series. Except for PLP series, the others are equipped with 0~10V and DALI dimming functions. The input design is 90-295V or 90-305V with the Class II/2 design. The wattage covers 25W/ 30W/45W/65W/80W/100W/160W/240W. While designing, a close attention to the luminaire ambient temperature is required to avoid the luminaire lifespan issue because of exceeding the range of ambient temperature of the power board.
Model
C.C.:
HLP-60H / HLP-80H
Safety Certificates:
1.CUL8.TUV-60601-110.CCC11.CB13.CE30.EAC

DALI-2 Touch Panel

DALI-2 Touch Panel
Wattage :
NA
Description :

DALI-2 certified Touch panel

Compliant with IEC-62386-301 Push button

Powered by DALI Bus

Each Button with multiple trigger modes:
Short Press/ Double press/ Long press

PIR Series

PIR Series
Wattage :
NA
Description :

Built-in Passive Infrared sensor module

MCU controller, no relay contact

Adjustable off-time delay / dimming level / sensitivity

Model
PIR-045

Solution> High Bay Lighting-

XBG Series

XBG Series
Wattage :
100W~240W
Description :
The series is a newly developed LED driver for high bay and outdoor luminaires applications. With its cutting-edge circuitry design, it is believed to blow up a phenomenon. Its key features include wide range input voltage from 100 to 305V. The output voltage range covers from 34V to 56V, meeting the voltage demands of the COB LED and even the regular SMD LED design.
Model
XBG-100 / XBG-160 / XBG-240

HBG(P) Series

HBG(P) Series
Wattage :
60W~300W
Description :
HBG series is a LED driver that focuses on bay light or flood light design. With the circular housing design (patent No. CN 201220314551), LED driver matches with the luminaires in streamlined shape. The input voltage is 90-305V with the Class I design. Also, it is equipped with 3in1 and DALI dimming functions, and the wattage covers 60W/100W/160W/200W/240W and 300W.
Model
Case:
HBG-60 / HBG-100(DA) / HBG-160(DA) / HBG-200(DA) / HBG-240(DA) / HBGC-300
PCB:
HBG-60-P / HBG-100P(DA) / HBG-160P(DA) / HBG-240P
Safety Certificates:
1.CUL6.TUV-60950-110.CCC11.CB13.CE25.ENEC28.BIS30.EAC

Solution> Horticulture Lighting-

HVG(C) Series

HVG(C) Series
Wattage :
65W~1000W
Description :
HVG is a series of high-voltage (180-528V ) input outdoor waterproof power that includes CC+CV— 12V/24V/36V/48V/54V low-voltage design and constant current output 350/500/700/1050/1400/2100/2800/ 3500 /4200/5600/11120 mA design. The high-voltage input 180-528V AC is able to be used with general 230V/347V main supply or 380V three-phase supply. The 3in1 and DALI dimming functions enable them to be applied to any kinds of constant voltage LED light strip or constant current luminaires. The wattage covers 65W/100W/ 150W/ 240W/ 320W/ 480W/650W and 1000W.
Model
C.V.+C.C.:
HVG-65 / HVG-100 / HVG-150 / HVG-240 / HVG-320 / HVG-480
C.C.:
HVGC-65 / HVGC-100 / HVGC-150 / HVGC-240 / HVGC-320
C.P. :
HVGC-480 / HVGC-650 / HVGC-1000
Safety Certificates:
1.CUL11.CB13.CE16.FCC25.ENEC30.EAC

Solution> Specific Lighting -

HLG Series

HLG Series
Wattage :
40W~600W
Description :
HLG is a series of efficient outdoor IP67 waterproof LED driver that includes CC+CV— 12V/24V/36V/48V/54V low-voltage design and constant current output350/500/700/1050/1400/1750/2100/2800/3500 mA design. The products could be widely applied to a variety of fields. The 3in1 and DALI dimming functions enable them to use in any kinds of constant voltage LED light strip or constant current luminaires. The wattage covers 40W/60W/80W/100W/ 120W/150W/185W/240W/320W/480W and 600W. HLG series is of high reliability with 7 years warranty.
Model
C.V+C.C:
HLG-40H / HLG-60H / HLG-80H / HLG-100H / HLG-120H / HLG-150H / HLG-185H / HLG-240H / HLG-320H / HLG-600H
Safety Certificates:
1.CUL10.CCC11.CB13.CE25.ENEC28.BIS29.KC30.EAC31.RCM

ELG Series

ELG Series
Wattage :
75W~300W
Description :
The ELG series is a high cost-performance ratio outdoor waterproof IP67 LED Driver series. This product series includes CC+CV shared low voltage design 12V/24V/36V/48V/54V and high voltage output with constant current 500/700/1000/1400/2100 mA design. It includes 3-in-1/DALI dimming function and D2 smart timer dimming function, which can be used for any constant voltage LED strip lamp and constant current LED luminaires. The wattage covers from 75W/100W/150W/200W/ 240W/300W with a 5-year warranty.
Model
C.V.+C.C.:
ELG-75 / ELG-100 / ELG-150 / ELG-200 / ELG-240 / ELG-300
ELG-U:
ELG-100U / ELG-150U
Safety Certificates:
1.CUL10.CCC11.CB13.CE25.ENEC28.BIS29.KC30.EAC31.RCM

ELG-C Series

ELG-C Series
Wattage :
75W~300W
Description :
The ELG series is a high cost-performance ratio outdoor waterproof IP67 LED Driver series. This product series includes CC+CV shared low voltage design 12V/24V/36V/48V/54V and high voltage output with constant current 500/700/1000/1400/2100 mA design. It includes 3-in-1/DALI dimming function and D2 smart timer dimming function, which can be used for any constant voltage LED strip lamp and constant current LED luminaires. The wattage covers from 75W/100W/150W/200W/ 240W/300W with a 5-year warranty.
Model
C.C:
ELG-75-C / ELG-100-C / ELG-150-C / ELG-200-C / ELG-240-C
C.C :
ELGC-300
Safety Certificates:
1.CUL10.CCC11.CB13.CE25.ENEC28.BIS29.KC30.EAC31.RCM

HLG-C Series

HLG-C Series
Wattage :
70W~480W
Description :
HLG is a series of efficient outdoor IP67 waterproof LED driver that includes CC+CV— 12V/24V/36V/48V/54V low-voltage design and constant current output350/500/700/1050/1400/1750/2100/2800/3500 mA design. The products could be widely applied to a variety of fields. The 3in1 and DALI dimming functions enable them to use in any kinds of constant voltage LED light strip or constant current luminaires. The wattage covers 40W/60W/80W/100W/ 120W/150W/185W/240W/320W/480W and 600W. HLG series is of high reliability with 7 years warranty.
Model
Safety Certificates:
1.CUL10.CCC11.CB13.CE24.TUV PSE 25.ENEC26.BSMI28.BIS29.KC30.EAC31.RCM

Solution> DC/DC- LED Driver

LDB-L/LW Series

LDB-L/LW Series
Wattage :
300/350/500/600mA
Description :
DC-DC products are DC input, constant current output LED drives, which are mainly used with the DC voltage source environment. DC 12V/24V/48V BUS voltage can be directly used with this series of products to drive LED lamps, no need to convert to AC voltage through INVERTER. LDD series is Buck design. LDB series is Buck-Boost and LDH Boost design. The main difference is the size of the ambient voltage. Users can choose the right product to match the luminaire according to the difference of the environment. If the environment of the luminaires cannot be sure, LDH-45 booster series is recommended to avoid application problems. PWM dimming and DALI dimming are also available, and the wattage can be used in the range of 1~45W.
Model
Buck-boost:
LDB-L
Safety Certificates:
13.CE16.FCC30.EAC

LDH Series

LDH Series
Wattage :
350~1750mA
Description :
DC-DC products are DC input, constant current output LED drives, which are mainly used with the DC voltage source environment. DC 12V/24V/48V BUS voltage can be directly used with this series of products to drive LED lamps, no need to convert to AC voltage through INVERTER. LDD series is Buck design. LDB series is Buck-Boost and LDH Boost design. The main difference is the size of the ambient voltage. Users can choose the right product to match the luminaire according to the difference of the environment. If the environment of the luminaires cannot be sure, LDH-45 booster series is recommended to avoid application problems. PWM dimming and DALI dimming are also available, and the wattage can be used in the range of 1~45W.
Model
Step-up:
LDH-25 / LDH-45(DA) / LDH-65
Safety Certificates:
13.CE30.EAC

LDD-L Series

LDD-L Series
Wattage :
300/350/500/600/700mA
Description :
DC-DC products are DC input, constant current output LED drives, which are mainly used with the DC voltage source environment. DC 12V/24V/48V BUS voltage can be directly used with this series of products to drive LED lamps, no need to convert to AC voltage through INVERTER. LDD series is Buck design. LDB series is Buck-Boost and LDH Boost design. The main difference is the size of the ambient voltage. Users can choose the right product to match the luminaire according to the difference of the environment. If the environment of the luminaires cannot be sure, LDH-45 booster series is recommended to avoid application problems. PWM dimming and DALI dimming are also available, and the wattage can be used in the range of 1~45W.
Model
C.C:
LDD-L
Safety Certificates:
13.CE30.EAC

DLP-04 Series

DLP-04 Series
Wattage :
4
Description :
In addition to powering up to 64 separate DALI dimming power control terminals, DLP-04 series can also power the DALI controllers without internal power supply (including DALI panels, DALI groupings, scene controllers) with the rest electricity. In addition, DLP-04R adopts Din Rail design, while the DLR-04L follows PLM series as long shell design, saving installation space.
Model
Din Rail Type :
DLP-04R
Slim Type :
DLP-04L
Safety Certificates:
13.CE25.ENEC

NHDD Series

NHDD Series
Wattage :
40W
Description :

Constant current mode output

For DC 380V BUS lighting luminaire driver on board (DoB) solution available

Plastic housing and fully encapsolated

Built-in PWM and remote ON/OFF control

Protections: Short circuit / Over temperature

5 years warranty

DC Centralized Bus Lighting Lighting Solutions
Model
NHDD-40
Safety Certificates:
13.CE30.EAC

LDDS-H Series

LDDS-H Series
Wattage :
250mA~1000mA
Description :
LDDS-H series is a 45W DC/DC LED drive featuring constant current output. LDDS-H operates from 12~56VDC and offers models with different rated current ranging between 250mA and 1000mA. With the high efficiency up to 96%, The 94V-0 flame retardant plastic case with fully-potted to enhance th heat dissipation allows this series to fit for class III commercial track light or DC bus lighting application.
Model
C.C:
LDDS-H
Safety Certificates:
13.CE30.EAC40. UKCA

NLDD-H Series

NLDD-H Series
Wattage :
350mA~1400mA
Description :
NLDD-H series is a 60W DC/DC LED drive featuring constant current output. NLDD-H operates from 10~56VDC and offers models with different rated current ranging between 350mA and 1400mA. With the high efficiency up to 96%, The 94V-0 flame retardant plastic case the fully-potted silicone to enhance the heat dissipation allows this series to fit for classIl or DC bus lighting application.
Model
C.C:
NLDD-H
Safety Certificates:
13.CE30.EAC40. UKCA

LDD-H-DA Series

LDD-H-DA Series
Wattage :
250mA~1000mA
Description :

Wide input voltage: 6 ~ 50VDC
Wide output LED string voltage: 3 ~ 45VDC

High efficiency up to 95%

Built-in EMI filter, comply with BS EN/EN55015 without additional input filter and capacitors

Built-in PWM and remote ON/OFF control(pin style only, wire style optional)

Protections: Short circuit

Cooling by free air convection

Fully encapsulated with IP65 level

Compact size Suitable for driving illumination LED

3 years warranty

Model
C.C:
LDD-H-DA
Safety Certificates:
13.CE30.EAC34.DALI1.040. UKCA