MEAN WELL Logo

ULTRA DIMMING · SMART CONTROL

SPWM Series 75W~240W Constant Voltage PWM Output LED Drivers

Ultimate Dimming Solutions for Smart Lighting

As smart buildings and Human Centric Lighting (HCL) rapidly evolve, space design demands a higher standard of dimming quality for linear LED strips and indirect lighting. Traditional dimming solutions often suffer from issues such as low-level flickering, visible stepping, and complex protocol integration. To address these industry challenges, MEAN WELL proudly introduces the complete SPWM-75 / 150 / 240 Series of Constant Voltage PWM Output LED Drivers.

Covering three power levels— 75W, 150W, and 240W—the series integrates three major standards (DALI, KNX, and Matter) alongside 3-in-1 dimming across 30 total models. Built with industrial-grade reliability and specifically designed for low-voltage LED strips and flexible neon lights, the SPWM series combines high-frequency PWM technology, 0.1% ultra-deep dimming, and comprehensive smart control protocols. It eliminates pain points in low-light details and system integration, delivering a flawlessly smooth visual experience for any lighting project.

Double Isolation
DOUBLE
ISOLATION
Full Dimming
FULL
DIMMING
Multi-Protocol
MULTI-
PROTOCOL
Slim Design
SLIM
DESIGN

Product Highlights

Double Isolation Picture
Double Isolation Icon

DOUBLE ISOLATION

Engineered with Class II double-insulated architecture, the series provides top-tier electric shock protection without requiring a safety ground. Certified by international safety standards, it significantly simplifies field wiring while delivering a solid, dependable security barrier for both commercial and residential spaces.

Full-range Dimming picture
Full-range Dimming Icon

FULL-RANGE DIMMING

Supports 1 to 4 channel configurations with 0.1% ultra-deep dimming for seamless color temperature tuning and multi-color (RGBW) transitions. The -KN and -MA models feature a selectable dimming frequency up to 20kHz, delivering flicker-free, camera-ready lighting essential for high-quality video production.

Multi-Protocol Picture
Multi-Protocol Icon

MULTI-PROTOCOL

Offering 30 models from 75W to 240W across four control interfaces—Matter, DALI, KNX, and 3-in-1 dimming. From standalone dimming to smart building buses, it delivers an exceptionally flexible solution for modern lighting systems.

Slim Design Picture
Slim Design Icon

SLIM DESIGN

Featuring an off-white, ultra-slim housing with push-in terminal blocks, its compact footprint easily conceals within narrow ceiling slots and aluminum extrusions. This design significantly lowers installation complexity and boosts on-site assembly and maintenance efficiency.

Product Features

SPWM Series Features
  • Power Range:
    75W / 150W / 240W
  • Input Voltage:
    100~305VAC (75W & 150W) / 180~305VAC (240W)
  • Constant Voltage PWM output, selectable 1~4 channel outputs
  • Supports Dimming, CCT (Tunable White), and RGB/RGBW Color Control
  • Plastic housing with double insulation and Class II design
  • Compliant with IEEE 1789 and ErP flicker-free standards
  • Standby Power Consumption: < 0.5W
  • Ultra-Deep Dimming:
    Minimum dimming level down to 0.1%
  • Compliant with Emergency Lighting (EL) requirements
  • Control Interfaces:
    3-in-1, DALI-2, KNX, Matter
  • 5-year warranty

Find The Right LED Power Supply for Application

Specifications SPWM-75 SPWM-150 SPWM-240
Rated Wattage 75W 150W 240W
Input Voltage 100 ~ 305VAC 100 ~ 305VAC 180 ~ 305VAC
Output Voltage 12V, 24V 12V, 24V 24V, 48V
-Blank:
3-in-1 Dimming
-DA2:
DALI-2 /DT6 Dimming Control
-DA2Q:
DALI-2 /DT8 Dimming & Color Control
-KN:
KNX Dimming & Color Control
-MA:
Matter Dimming & Color Control
Dimension (LxWxH) 290x 38x 28.5mm 340x 38x 28.5mm 380x 38x 28.5mm

Applications