HVGC-1000 Series 1000W Wide Range Input Constant Power Mode LED Driver

By: Rex Lin/Product Manager
Rex.Lin@meanwell.com



MEAN WELL is pleased to unveil the HVGC-1000 series (1000W) with wide AC input from 180 VAC to 528 VAC for high power LED luminaire application.
 
The HVGC-1000 series can operate with single phase 230V AC input or one phase 347V/380V AC distributed from three phase input, a vantage to horticultural lighting and stadium lighting applications. Furthermore, HVGC-1000 series adopts constant power mode design and reaches high efficiency up to 96%. Others include high surge protection with standing 8KV(L/N-FG)/ 4KV(L-N), wide working temperature range (-40℃~90℃) for industrial environment.
 
Besides, the product is designed with auxiliary power 12v @500 mA for intelligent dimming control with 3 in 1 or DALI 2 to achieve IoT solution. Also, programmable timer dimming is available for better energy efficiency management. Moreover, the design is compliance with latest safety regulation IEC61347/UL8750 and GB7000.1 which is designed with isolation between output and dimming circuit to ensure safety for both installer and user.  

  • Output voltage range 80~100% with Constant power mode 
  • Wide input range 180~528VAC
  • IP67 design for outdoor/indoor application
  • Class I design with active PFC function
  • Support auxiliary power 12V @ 500mA
  • Dimming options: 3 in 1 dimming / DALI2.0 / Smart timer dinning
  • Protections: short circuit, over voltage, over temperature
  • Surge protection with 8KV/ 4KV
  • 5 years warranty





HVGC-1000 Series